Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408042661
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø120
Bill of material
MOVET+4061408042661
TYP
Type
45810833
BESTNR
Order No.
4061408042661
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x75
A
Minimum installation height machine-bottom
46 mm
B
Usable thread lenght
75 mm
D
Ø-Base
120 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
23.0 mm
H
H-Total height
121 mm
H1
H-Total height
124 mm
SL
Machine foot load
45000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available