Preview - Generation
Previsualización
Oferta
3D
2D

Selección de modelo CAD
MOVET+4061408042159
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408042159
TYP
Type
45810811
BESTNR
Order No.
4061408042159
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x225
A
Minimum installation height machine-bottom
44 mm
B
Usable thread lenght
225 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
20 mm
H
H-Total height
269 mm
H1
H-Total height
272 mm
SL
Machine foot load
55000 N
INFO
Download link
Download link
Accesorios recomendados
    No related equipment available
Code