Aperçus & Génération 3D
Aperçu
Offre
3D
2D

Choix du modèle CAO
MOVET+4061408042135
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408042135
TYP
Type
45810809
BESTNR
Order No.
4061408042135
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x200
A
Minimum installation height machine-bottom
44 mm
B
Usable thread lenght
200 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
20 mm
H
H-Total height
244 mm
H1
H-Total height
247 mm
SL
Machine foot load
55000 N
INFO
Download link
Download link
Accessoires recommandés
    Pas de pièces détachées disponibles
Code