Preview - Generation
Преглед
Quotation
3D
2D

Селекция на CAD модел
MOVET+4061408042104
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408042104
TYP
Type
45810806
BESTNR
Order No.
4061408042104
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x175
A
Minimum installation height machine-bottom
44 mm
B
Usable thread lenght
175 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
20 mm
H
H-Total height
219 mm
H1
H-Total height
222 mm
SL
Machine foot load
55000 N
INFO
Download link
Download link
Взаимно свързана екипировка
    No related equipment available
Code