Preview - Generation
Náhled
Quotation
3D
2D

Výběr CAD modelu
MOVET+4061408041961
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø100
Bill of material
MOVET+4061408041961
TYP
Type
45811387/24
BESTNR
Order No.
4061408041961
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x150
A
Minimum installation height machine-bottom
34 mm
B
Usable thread lenght
150 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
20 mm
H
H-Total height
184 mm
H1
H-Total height
187 mm
SL
Maschine foot load
45000 N
INFO
Download link
Download link
Související vybavení
    No related equipment available
Code