Preview - Generation
Anteprima
Richiesta d'offerta
3D
2D

Selezione modello CAD
MOVET+4061408041787
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408041787
TYP
Type
45810800
BESTNR
Order No.
4061408041787
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x100
A
Minimum installation height machine-bottom
44 mm
B
Usable thread lenght
100 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
20 mm
H
H-Total height
144 mm
H1
H-Total height
147 mm
SL
Machine foot load
55000 N
INFO
Download link
Download link
Accessori consigliati
    Nessun accessorio disponibile
Codice