Preview - Generation
Visualização
Quotation
3D
2D

Seleção de modelos em CAD
MOVET+4061408041718
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408041718
TYP
Type
45810791
BESTNR
Order No.
4061408041718
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x200
A
Minimum installation height machine-bottom
43 mm
B
Usable thread lenght
200 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
20.0 mm
H
H-Total height
243 mm
H1
H-Total height
246 mm
SL
Machine foot load
45000 N
INFO
Download link
Download link
Equipamentos relacionados
    No related equipment available
Code