Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408041633
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408041633
TYP
Type
45810783
BESTNR
Order No.
4061408041633
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x100
A
Minimum installation height machine-bottom
43 mm
B
Usable thread lenght
100 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
20.0 mm
H
H-Total height
143 mm
H1
H-Total height
146 mm
SL
Machine foot load
45000 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code