미리보기 - 생성
프리뷰
견적
3D
2D

CAD모델 선택
MOVET+4061408041619
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408041619
TYP
Type
45810781
BESTNR
Order No.
4061408041619
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x75
A
Minimum installation height machine-bottom
43 mm
B
Usable thread lenght
75 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
20.0 mm
H
H-Total height
118 mm
H1
H-Total height
121 mm
SL
Machine foot load
45000 N
INFO
Download link
Download link
관련장비
    사용 가능한 관련 장비가 없습니다.
암호