Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408041602
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408041602
TYP
Type
45810775
BESTNR
Order No.
4061408041602
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x200
A
Minimum installation height machine-bottom
43 mm
B
Usable thread lenght
200 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M16
G
H-Height base
20.0 mm
H
H-Total height
243 mm
H1
H-Total height
246 mm
SL
Machine foot load
35000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available