Preview - Generation
Previsualización
Oferta
3D
2D

Selección de modelo CAD
MOVET+4061408041572
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø140-160
Bill of material
MOVET+4061408041572
TYP
Type
45811483
BESTNR
Order No.
4061408041572
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x150
A
Minimum installation height machine-bottom
37 mm
B
Usable thread lenght
150 mm
D
Ø-Base
159 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
23 mm
H
H-Total height
187 mm
H1
H-Total height
190 mm
SL
Maschine foot load
50000 N
INFO
Download link
Download link
Accesorios recomendados
    No related equipment available
Code