Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408041510
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408041510
TYP
Type
45810769
BESTNR
Order No.
4061408041510
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x125
A
Minimum installation height machine-bottom
43 mm
B
Usable thread lenght
125 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M16
G
H-Height base
20.0 mm
H
H-Total height
168 mm
H1
H-Total height
171 mm
SL
Machine foot load
35000 N
INFO
Download link
Download link
関連機器
    利用可能な関連機器はありません
Code