Aperçus & Génération 3D
Aperçu
Offre
3D
2D

Choix du modèle CAO
MOVET+4061408041497
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408041497
TYP
Type
45810767
BESTNR
Order No.
4061408041497
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x100
A
Minimum installation height machine-bottom
43 mm
B
Usable thread lenght
100 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M16
G
H-Height base
20.0 mm
H
H-Total height
143 mm
H1
H-Total height
146 mm
SL
Machine foot load
35000 N
INFO
Download link
Download link
Accessoires recommandés
    Pas de pièces détachées disponibles
Code