Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408041060
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø65
Bill of material
MOVET+4061408041060
TYP
Type
45810712
BESTNR
Order No.
4061408041060
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x100
A
Minimum installation height machine-bottom
30 mm
B
Usable thread lenght
100 mm
D
Ø-Base
65 mm
CH
Regulation key
14 mm
F
Ø-Thread
M14
G
H-Height base
17.0 mm
H
H-Total height
130 mm
H1
H-Total height
133 mm
SL
Machine foot load
20000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available