Aperçus & Génération 3D
Aperçu
Offre
3D
2D

Choix du modèle CAO
MOVET+4061408040858
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø50
Bill of material
MOVET+4061408040858
TYP
Type
45810689
BESTNR
Order No.
4061408040858
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12x25
A
Minimum installation height machine-bottom
28 mm
B
Usable thread lenght
25 mm
D
Ø-Base
50 mm
CH
Regulation key
14 mm
F
Ø-Thread
M12
G
H-Height base
16.0 mm
H
H-Total height
53 mm
H1
H-Total height
56 mm
SL
Machine foot load
15000 N
INFO
Download link
Download link
Accessoires recommandés
    Pas de pièces détachées disponibles
Code