Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408040537
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø120
Bill of material
MOVET+4061408040537
TYP
Type
45810638
BESTNR
Order No.
4061408040537
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x175
A
Minimum installation height machine-bottom
47 mm
B
Usable thread lenght
175 mm
D
Ø-Base
120 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
23 mm
H
H-Total height
222 mm
H1
H-Total height
0 mm
SL
Maschine foot load
55000 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code