Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408040452
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø120
Bill of material
MOVET+4061408040452
TYP
Type
45810626
BESTNR
Order No.
4061408040452
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x250
A
Minimum installation height machine-bottom
46 mm
B
Usable thread lenght
250 mm
D
Ø-Base
120 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
23 mm
H
H-Total height
296 mm
H1
H-Total height
0 mm
SL
Maschine foot load
45000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available