Preview - Generation
Podgląd
Quotation
3D
2D

Wybór modelu CAD
MOVET+4061408040414
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø120
Bill of material
MOVET+4061408040414
TYP
Type
45810622
BESTNR
Order No.
4061408040414
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x200
A
Minimum installation height machine-bottom
46 mm
B
Usable thread lenght
200 mm
D
Ø-Base
120 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
23 mm
H
H-Total height
246 mm
H1
H-Total height
0 mm
SL
Maschine foot load
45000 N
INFO
Download link
Download link
Powiązane wyposażenie
    No related equipment available
Code