Preview - Generation
Visualização
Quotation
3D
2D

Seleção de modelos em CAD
MOVET+4061408039791
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid steel base Ø80
Bill of material
MOVET+4061408039791
TYP
Type
45815418
BESTNR
Order No.
4061408039791
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x150
A
Minimum installation height machine-bottom
19 mm
B
Usable thread lenght
150 mm
D
Ø-Base
80 mm
CH
Regulation key
16 mm
F
Ø-Thread
M16
G
H-Height base
11.5 mm
H
H-Total height
169 mm
SL
Machine foot load
20000 N
INFO
Download link
Download link
Equipamentos relacionados
    No related equipment available
Code