Preview - Generation
Anteprima
Richiesta d'offerta
3D
2D

Selezione modello CAD
MOVET+4061408039531
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø65
Bill of material
MOVET+4061408039531
TYP
Type
45810494
BESTNR
Order No.
4061408039531
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x125
A
Minimum installation height machine-bottom
30 mm
B
Usable thread lenght
125 mm
D
Ø-Base
65 mm
CH
Regulation key
14 mm
F
Ø-Thread
M14
G
H-Height base
17 mm
H
H-Total height
155 mm
H1
H-Total height
0 mm
SL
Maschine foot load
20000 N
INFO
Download link
Download link
Accessori consigliati
    Nessun accessorio disponibile
Codice