Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408039500
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø65
Bill of material
MOVET+4061408039500
TYP
Type
45810491
BESTNR
Order No.
4061408039500
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x75
A
Minimum installation height machine-bottom
30 mm
B
Usable thread lenght
75 mm
D
Ø-Base
65 mm
CH
Regulation key
14 mm
F
Ø-Thread
M14
G
H-Height base
17 mm
H
H-Total height
105 mm
H1
H-Total height
108 mm
SL
Maschine foot load
20000 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code