Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+4061408039487
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø65
Bill of material
MOVET+4061408039487
TYP
Type
45810489
BESTNR
Order No.
4061408039487
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x50
A
Minimum installation height machine-bottom
30 mm
B
Usable thread lenght
50 mm
D
Ø-Base
65 mm
CH
Regulation key
14 mm
F
Ø-Thread
M14
G
H-Height base
17 mm
H
H-Total height
80 mm
H1
H-Total height
83 mm
SL
Maschine foot load
20000 N
INFO
Download link
Download link
相关附件
    没有相关可用设备
代码