Preview - Generation
Преглед
Quotation
3D
2D

Селекция на CAD модел
MOVET+4061408039296
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø40-50
Bill of material
MOVET+4061408039296
TYP
Type
45810463
BESTNR
Order No.
4061408039296
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M10x75
A
Minimum installation height machine-bottom
28 mm
B
Usable thread lenght
75 mm
D
Ø-Base
50 mm
CH
Regulation key
14 mm
F
Ø-Thread
M10
G
H-Height base
16.0 mm
H
H-Total height
103 mm
H1
H-Total height
106 mm
SL
Maschine foot load
15000 N
INFO
Download link
Download link
Взаимно свързана екипировка
    No related equipment available
Code