Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408039203
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø40-50
Bill of material
MOVET+4061408039203
TYP
Type
45810440
BESTNR
Order No.
4061408039203
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M8x50
A
Minimum installation height machine-bottom
25 mm
B
Usable thread lenght
50 mm
D
Ø-Base
40 mm
CH
Regulation key
12 mm
F
Ø-Thread
M8
G
H-Height base
14.5 mm
H
H-Total height
75 mm
H1
H-Total height
0 mm
SL
Maschine foot load
10000 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code