Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408038480
HELP_VARIABLE
Company
MOVET
Description
FPL - Flange bearings 4-hole
Bill of material
MOVET+4061408038480
TYP
Type
FPL205
BESTNR
Order number
4061408038480
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
A
95.0 mm
E
70 mm
G
14.3 mm
L
28.2 mm
S
11 mm
I
17.0 mm
GEWICHT
Weight
0.35 kg
M
Thread
M10
ANZUGSMOMENT
Max. Tightening torque
25 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKLE
Angle
°
LS
Bearing insert
B
FARBE
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment