Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408037742
HELP_VARIABLE
Company
MOVET
Description
TeknoTank
Bill of material
MOVET+4061408037742
TYP
Type
45816042
BESTNR
Order No.
4061408037742
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
55 mm
F
thread
1"1/4G
B
bushing
55 mm
C
bushing
60 mm
CH
regulation key bushing
36 mm
D
base
120 mm
A
42 mm
H
50 mm
H1
total height
147 mm
SL
maschine foot load
100000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available