Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408037728
HELP_VARIABLE
Company
MOVET
Description
TEKNOCLEAN Vulcanized with Mounting strap
Bill of material
MOVET+4061408037728
TYP
Type
45827020/F
BESTNR
Order No.
4061408037728
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M16
B
usable thread lenght
150 mm
D
base
100 mm
SW
regulation key
17 mm
G
height base
30 mm
A
minimum installation height maschine-bottom
43 mm
D1
bushing
24 mm
D2
total height bushing
85 mm
CH
regulation key bushing
20 mm
H2
min position bushing
128
H1
total height
193
I
69 mm
SL
maschine foot load
15000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available