Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408035380
HELP_VARIABLE
Company
MOVET
Description
Solid adjustable base, fix stem - anti moving
Bill of material
MOVET+4061408035380
TYP
Type
45814010
BESTNR
Order No.
4061408035380
LODLEVEL
Level of detail
D
Base
160 mm
D1
Radius
145 mm
CH
Wrench size
10 mm
F
Thread
M16 mm
G
High
mm
Enter value for G
High
mm
cm
inch
ft
H
Total height
133 mm
DL
Dinamic loadd
1400 N
SL
Static Load
29000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available