Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408035373
HELP_VARIABLE
Company
MOVET
Description
Solid adjustable base, fix stem - anti moving
Bill of material
MOVET+4061408035373
TYP
Type
45814000
BESTNR
Order No.
4061408035373
LODLEVEL
Level of detail
D
Base
140 mm
D1
Radius
125 mm
CH
Wrench size
8 mm
F
Thread
M12 mm
G
High
mm
Enter value for G
High
mm
cm
inch
ft
H
Total height
110 mm
DL
Dinamic loadd
9500 N
SL
Static Load
19500 N
INFO
Download link
Download link
Related Equipment
    No related equipment available