Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408034734
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized with Mounting strap
Bill of material
MOVET+4061408034734
TYP
Type
45825122/F
BESTNR
Order No.
4061408034734
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20X100
A
minimum installation height maschine-bottom
42 mm
B
usable thread lenght
100 mm
D
base
100 mm
CH
regulation key
17 mm
F
thread
M20
G
height base
30 mm
H
total height
142 mm
I
69 mm
SL
maschine foot load
15000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available