Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408034529
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø140-160
Bill of material
MOVET+4061408034529
TYP
Type
45810909
BESTNR
Order No.
4061408034529
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x125
A
Minimum installation height machine-bottom
49 mm
B
Usable thread lenght
125 mm
D
Ø-Base
140 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
26 mm
H
H-Total height
174 mm
H1
H-Total height
177 mm
SL
Maschine foot load
60000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available