Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408034383
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø50
Bill of material
MOVET+4061408034383
TYP
Type
45810468
BESTNR
Order No.
4061408034383
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12x25
A
Minimum installation height machine-bottom
28 mm
B
Usable thread lenght
25 mm
D
Ø-Base
50 mm
CH
Regulation key
14 mm
F
Ø-Thread
M12
G
H-Height base
16 mm
H
H-Total height
53 mm
H1
H-Total height
0 mm
SL
Maschine foot load
15000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available