Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408032235
HELP_VARIABLE
Company
MOVET
Description
TPL - Take up unit bearing
Bill of material
MOVET+4061408032235
TYP
Type
TPL207
BESTNR
Order No.
4061408032235
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
A
125 mm
L
34.5 mm
D
12 mm
H
76.2 mm
N
89.0 mm
S
Thread
M16
T
40 mm
V
103 mm
W
63 mm
GEWICHT
Weight
0.75 kg
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
B
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment