Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408032136
HELP_VARIABLE
Company
MOVET
Description
PPL - Pillow block bearing
Bill of material
MOVET+4061408032136
TYP
Type
PPL206
BESTNR
Order No.
4061408032136
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
H
42.9 mm
A
163 mm
E
119.0 mm
B
46 mm
S1
14 mm
S2
18 mm
G
17.8 mm
W
84.0 mm
GEWICHT
Weight
0.54 kg
M
Bore for
M12
ANZUGSMOMENT
Max. Tightening torque
30 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing inserts
MB
GFVIS
Housing colors
white
INFO
Download link
Download link
Related Equipment