Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408031443
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø159
Bill of material
MOVET+4061408031443
TYP
Type
45812536/G
BESTNR
Order No.
4061408031443
LODLEVEL
Level of detail
BES
Description
M24x250
A
Minimum installation height machine-bottom
37 mm
B
Usable thread lenght
250 mm
D
Ø-Base
159 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
23 mm
H
H-Total height
287 mm
SL
Maschine foot load
60000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available