Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408031436
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø150
Bill of material
MOVET+4061408031436
TYP
Type
45815108
BESTNR
Order No.
4061408031436
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x250
A
Minimum installation height machine-bottom
40 mm
B
Usable thread lenght
250 mm
D
Ø-Base
150 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
26.5 mm
H
H-Total height
290 mm
SL
Maschine foot load
50000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available