Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408031429
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø140-160
Bill of material
MOVET+4061408031429
TYP
Type
45811489/24
BESTNR
Order No.
4061408031429
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x225
A
Minimum installation height machine-bottom
38 mm
B
Usable thread lenght
225 mm
D
Ø-Base
159 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
23 mm
H
H-Total height
263 mm
H1
H-Total height
266 mm
SL
Maschine foot load
60000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available