Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408030491
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Vulcanized base Ø150, 5°
Bill of material
MOVET+4061408030491
TYP
Type
45815109-150VM30
BESTNR
Order No.
4061408030491
LODLEVEL
Level of detail
BES
Description
M30x120
B
Usable thread lenght
120 mm
D
Ø-Base
150 mm
CH
Regulation key
26 mm
F
Ø-Thread
M30
G
H-Height base
36.5 mm
G1
19.0 mm
H
H-Total height
177 mm
SL
Maschine foot load
25000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available