Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408030484
HELP_VARIABLE
Company
MOVET
Description
SP - Pillow block bearing
Bill of material
MOVET+4061408030484
TYP
Type
SP210
BESTNR
Order-No.
4061408030484
LS
Bearing insert
MUC
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
50 mm
H
57.2 mm
A
206 mm
E
159.0 mm
L
60 mm
S1
18 mm
S2
24 mm
G
22 mm
W
114 mm
GEWICHT
Weight
2.95 kg
M
Bore for
M16
MG
Material Gehäuse
Stainless steel
WINKEL
Angle
°
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available