Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408030415
HELP_VARIABLE
Company
MOVET
Description
SF - Flange bearings 4-hole
Bill of material
MOVET+4061408030415
TYP
Type
SF210
BESTNR
Order-No.
4061408030415
LS
Bearing insert
MB
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
50 mm
A
143.0 mm
E
111.0 mm
G
18.0 mm
I
21.8 mm
L
38.0 mm
S
16.0 mm
GEWICHT
Weight
2.49 kg
M
Thread
M16
ANZUGSMOMENT
Max. Tightening torque
50 Nm
MG
Material housing
Stainless steel
WINKLE
Angle
°
INFO
Download link
Catalog PDF mm
Related Equipment
    No related equipment available