Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408030408
HELP_VARIABLE
Company
MOVET
Description
SF - Flange bearings 4-hole
Bill of material
MOVET+4061408030408
TYP
Type
SF209
BESTNR
Order-No.
4061408030408
LS
Bearing insert
MB
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
45 mm
A
137.0 mm
E
104.8 mm
G
16.0 mm
I
21.8 mm
L
37.0 mm
S
16.0 mm
GEWICHT
Weight
2.07 kg
M
Thread
M14
ANZUGSMOMENT
Max. Tightening torque
45 Nm
MG
Material housing
Stainless steel
WINKLE
Angle
°
INFO
Download link
Catalog PDF mm
Related Equipment
    No related equipment available