Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408030385
HELP_VARIABLE
Company
MOVET
Description
SF - Flange bearings 4-hole
Bill of material
MOVET+4061408030385
TYP
Type
SF207
BESTNR
Order-No.
4061408030385
LS
Bearing insert
MB
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
A
117.0 mm
E
92.0 mm
G
16.0 mm
I
19.1 mm
L
33.0 mm
S
14.0 mm
GEWICHT
Weight
1.27 kg
M
Thread
M12
ANZUGSMOMENT
Max. Tightening torque
35 Nm
MG
Material housing
Stainless steel
WINKLE
Angle
°
INFO
Download link
Catalog PDF mm
Related Equipment
    No related equipment available