Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408030279
HELP_VARIABLE
Company
MOVET
Description
SFL - Flange bearings 2-hole
Bill of material
MOVET+4061408030279
TYP
Type
SFL205
BESTNR
Order-No.
4061408030279
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
A
130 mm
E
99.0 mm
B
68.0 mm
L
27.0 mm
I
16 mm
S
16.0 mm
G
14.0 mm
GEWICHT
Weight
0.52 kg
M
Thread
M10
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MB
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available