Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408028641
HELP_VARIABLE
Company
MOVET
Description
TBL - Pillow block bearing
Bill of material
MOVET+4061408028641
TYP
Type
TBL205
BESTNR
Order No.
4061408028641
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
H
36.5 mm
B
39.5 mm
W
74 mm
E
50.8 mm
A
76.2 mm
S
Thread
M10
GEWICHT
Weight
0.33 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
25
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Lagereinsätze
MUC
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment