Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408028115
HELP_VARIABLE
Company
MOVET
Description
D - Shaft seal
Bill of material
MOVET+4061408028115
TYP
Type
206D
BESTNR
Order No.
4061408028115
WELLE
Shaft diameter Ø
30 mm
D
72 mm
MAT
Material
Nitril rubber (NBR)
FEDER
Spring
Stainless steel
INFO
Download link
Download link
Related Equipment
    No related equipment available