Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408027989
HELP_VARIABLE
Company
MOVET
Description
TEKNOCLEAN Blechteller
Bill of material
MOVET+4061408027989
TYP
Type
45815810/V
BESTNR
Order No.
4061408027989
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M24
B
usable thread lenght
150 mm
D
base
123 mm
SW
regulation key
20 mm
G
height base
30 mm
A
minimum installation height maschine-bottom
44 mm
D1
bushing
35 mm
D2
total height bushing
30 mm
CH
regulation key bushing
30 mm
H2
min position bushing
129
H1
total height
194
SL
maschine foot load
20000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available