Preview - Generation
Previsualización
Oferta
3D
2D

Selección de modelo CAD
MOVET+4061408027910
HELP_VARIABLE
Company
MOVET
Description
Knurled base Ø 20/25/28/32/35
Bill of material
MOVET+4061408027910
TYP
Type
45830410
BESTNR
Order No.
4061408027910
LODLEVEL
Level of detail
BES
Description
M8x25
B
Usable thread lenght
25
D
Base
25 mm
F
Thread
M8
A
Minimum installation height maschine-bottom
7.0
H
Total height
32.0
SL
Maschine foot load
1500 N
INFO
Download link
Download link
Accesorios recomendados
    No related equipment available
Code