Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408027828
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø75
Bill of material
MOVET+4061408027828
TYP
Type
45815031
BESTNR
Order No.
4061408027828
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x100
A
Minimum installation height machine-bottom
32.5 mm
B
Usable thread lenght
100 mm
D
Ø-Base
75 mm
CH
Regulation key
17 mm
F
Ø-Thread
M20
G
H-Height base
20 mm
H
H-Total height
132.5 mm
SL
Maschine foot load
20000 N
INFO
Download link
Download link
関連機器
    利用可能な関連機器はありません
Code