Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408027682
HELP_VARIABLE
Company
MOVET
Description
Plug - Square shape
Bill of material
MOVET+4061408027682
TYP
Type
45817058
BESTNR
Order no.
4061408027682
LODLEVEL
Level of detail
EXT
External Ø
50x50 mm
THIK
Thikness
2.5 mm
INT
Internal Ø
45 mm
F
Thread
M14
Q
50 mm
Q1
45.5 mm
H
10 mm
H1
55 mm
MSL
Maximum Static Load
9500
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available