Preview - Generation
Преглед
Quotation
3D
2D

Селекция на CAD модел
MOVET+4061408027651
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized with Mounting strap
Bill of material
MOVET+4061408027651
TYP
Type
45825000/10/F
BESTNR
Order No.
4061408027651
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M10X75
A
minimum installation height maschine-bottom
35 mm
B
usable thread lenght
75 mm
D
base
80 mm
CH
regulation key
14 mm
F
thread
M10
G
height base
25 mm
H
total height
110 mm
I
54 mm
SL
maschine foot load
10000 N
INFO
Download link
Download link
Взаимно свързана екипировка
    No related equipment available
Code